??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Choix du modèle CAO
BALLUFF BCC M425-M414-3A-650-PX0434-015
HELP_VARIABLE
Société / Etablissement
Balluff
Description
Câbles de liaison
Nomenclature
BALLUFF BCC M425-M414-3A-650-PX0434-015
VERF
Disponibilité
disponible
BC
Symbolisation commerciale
BCC03C5
TC
Désignation de l'article
BCC M425-M414-3A-650-PX0434-015
PX
Vue Produit
50615_01
ICON
TRAFFIC
Numéro de douane
85444290
TECH
Détails techniques
Tech. Detail
EDZ
BAL.BCC03C5
DESCRIPT
Description
Connection 1 = M12x1-Female, angled, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Power indicator = LED green/no, Function indicator = yes/no, Function indicator (Pin 2) = LED white, Function indicator (Pin 4) = LED yellow, Cable = PUR black, 1.5 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Aperçus 3D
Code
Embedded user actions